AUTOMATIC MACHINERY PRODUCTS

  • Automatic Machinery Products Toppage
  • Packaging machines
  • Industrial machinery
  • Lighting machine

Pharmaceutical packaging machine

Blister packaging machine

FBP-600EECO Blister

FBP-600E

Environmental support type blister packaging machine, which achieves to reduce scrap by 70%, air consumption by 80%, and electrical power consumption by 25% during production.

Both sides aluminum (AL/AL) is supported.

Features

1. Scrap reduction
The scraps of both ends are removed, and the amount of scraps is reduced by 70% compared to the conventional model.

Scrap reduction

2. Reduction of the air consumption by 80% and the power consumption by 25%
Reduction of the energy cost with a new plug forming method and a unique unit servo drive

Reduction of the air consumption by 80% and the power consumption by 25% Reduction of the air consumption by 80% and the power consumption by 25%

3. Weight reduction of forming die by 70%
Size changes can be quickly made due to the weight reduction of forming die.

Weight reduction of forming die by 70%

4. Flat design: Visibility and cleanup of foreign material and heterogeneity

5. Space saving by 20%

6. Comfortable work environment with the noise of 77dB

7. Safety concerned with divided zones

Safety concerned with divided zones
Major application

Medicament (tablet, capsule, etc.)

Specification
Efficiency 600 sheets/min
Model number

FBP-600E

Inquiries about our automatic machinery products Please feel free to inquire.