HPL-80EMedical pillow wrapper
![]() |
High speed stability and compact design has been realized.- Corresponding to 8000 tablets/min line - |
close
![]() |
High speed stability and compact design has been realized.- Corresponding to 8000 tablets/min line - |
・Overall line length has been considerably shortened.
(Up to about 1000mm can be shortened compared to our conventional machines.)
・More than 10% of packaging film can be saved. (Compared to our conventional machines.)
・Due to less positional shifting of blister sheets in the pillow bag, pillow bag length can be shortened.
・Operator friendly display which facilitates intuitive operation.
・Stable sealing capability be obtained even under high speed operation.
Specification | |
Efficiency | 6 to 80 bags/min |
---|---|
Product packaging range | Width 30 - 93.5mm Height 3 - 60mm Length 80 - 150mm |
Film width | 90 - 320mm |
Power used | 200VAC 3-phase 50/60HZ 30A |
Dimensions | (L)2,870 x (W)1,100 x (H)1,400 |