Event

  • HOME
  • Event
  • SEMICON Southeast Asia 2026/MITEC (Malaysia)
2026/04/15
Japan
We deeply appreciate you for taking the time to visit us at SEMICON Southeast Asia 2026.

SEMICON Southeast Asia 2026
●Dates:May 5th(Tue) – 7th(Thu),2026
●Time :10:00~17:00(Until 4pm on 7th)
●Venue :Malaysia International Trade and Exhibition Centre(MITEC)
●Booth No. :1386
●Register:Click here for registration

Exhibition items

Fine System Equipment Supporting the Semiconductor Market

●Dry Fine system that contributes to ultra precise control of gases including inert gases
●Wet fine system that offers super clean control for chemical liquid, pure water, and slurries
●High vacuum control components that enables high precision exhaust and pressure control for chambers, etc.

Products compatible with medium and post processing are also available

●A diverse range of electric motion components that contribute to automation needs

●Proprietary activated carbon filter realizes high removal performance of 99% or more

●Nitrogen gas can be easily extracted from compressed air

●Precise positioning of fine parts and load control are possible

 

Official Website

SEMICON Southeast Asia 2025