Event

  • HOME
  • Event
  • China International Battery Fair/ (Shenzen, China)
2026/04/22
Asia
We deeply appreciate you for taking the time to visit us at China International Battery Fair.

China International Battery Fair
●Dates :May 13th(Wed)-15th(Fri), 2026
●Time :09:00~17:00 (Unti 16:00 on 15th)
●Venue :Shenzhen World Exhibition & Convention Center (Shenzen, China)
●Booth No. :3T071
●Register:Click here for registration

Exhibition items

Improving durability to reduce shortage of maintenance staff on assembly lines

●Long service life even in ADP-80°C dew point environments

Long service life and high durability products that are twice or more than conventional products contribute to “production facilities that never stop” and “stable operation”

●HP1:Optimized sliding parts that do not break even with high frequency usage
●G-HP1:Improves environment resistance and does not break even in dusty environments
●HP2:Grips and measures simultaneously, and can be replaced before breaking

We propose CN, which uses pulses of compressed air to save energy easily

●Reduce air consumption by up to 75% with pulsed blow   ※Reference value for CKD test conditions

Contributes to the creation of ultra-dry environments (ADP-80°C) in sulfide-based all-solid-state batteries

●Stable supply of ultra dry air with atmospheric dew point -72°C.
●Nitrogen can be generated from compressed air

High precision/high speed/meets soft touch

●High precision control of delicate parts

Response to communication and high-speed support as a proposal for reduction of labor and unmanned operation

●Wireless communication helps reduce wiring and maintenance hours
●Directional control valve with environmental performance, safety, reliability, and ease of use

●Contributes to roll-to-roll high accuracy

 

Relevant page


Official website