Product Details
High precision
τDISC Standard type
- Model No.
- ND-s
Standard type suitable for various applications.
We also have a lineup of specifications that comply with UL/cUL standards and CE marking.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Direct drive motor]
Compact design.
Ideal for converting the AC servo motor + reducer mechanism into a direct drive system.
Index drive, tightening drive, Rotary drive, Feeding and winding drive, and Table drive etc.

[Servo driver]
VPH Series : Developed exclusively for direct drives.
Maximizes the motor performance.
Supports five types of interface: I/O, SSCNETⅢ/H, CC-Link, EtherCAT※1, MECHATROLINK-Ⅲ.
* 1. τDISC compatible VPH Series 3.3kW or less EtherCAT version will be end of production.
VPV Series: High-function servo Drivers with improved usability thanks to advances in software.
Supports two types of interface: I/O and EtherCAT

【System support tool】
The enhanced adjustment, monitoring, operation, analysis,
and editing functions assist in mechanical system matching
and enable efficient start-up.

| Model No. | Product name | Remarks |
|---|---|---|
| NMR-S | Direct drive motor | |
| NCR-H | Servo driver VPH(τDISC common use) | |
| NCR-XBGGA | Encoder cable (For absolute) | |
| NCR-XB | Power cable | |
| NCR-XAB | Zero-phase reactor (τDISC common use) | |
| NCR-XABCA2 | Dynamic brake unit (τDISC common use) | |
| NCR-XAE | Regenerative resistor (τDISC common use) | |
| NCR-V | Servo Drivers VPV (τDISC common use) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only