Event

  • HOME
  • Event
  • Automation Taipei 2026/Taipei Nangang Exhibition Center(Taipei, Taiwan)
2026/07/22
Asia

Automation Taipei 2026
●Dates: August 19th(Wed)-22nd(Sat), 2026
●Time: 09:30~17:00
●Venue: Taipei Nangang Exhibition Center(Taipei, Taiwan)
●Booth No.: Will be posted after the confirmation
●Registration: Click here for registration

Exhibition items

Improvement of the working environment

●The introduction of an air balancer helps to prevent back pain and improve heavy-duty work
●Assists with hand-held tools for assembling

DD motors of various types

●A diverse lineup to help solve problems such as high speed, high precision, and high rigidity

Lineup of wide-ranging actuators and cylinders

●Space-saving and highly rigid stepping motor drive, the ROBODEX Series pursuing ease of use and high rigidity
●High durability components that support stable operation of the plant even in harsh environments
●High rigidity and high precision cylinders contribute to “facilities that do not stop”

Intuitive operation for easy programming

Contributes to carbon neutrality

●Nitrogen gas can be easily extracted from compressed air Contributes to reduction of food loss by preventing oxidation
●Reduce air consumption by up to 75% with pulsed blow  * Reference value in CKD test conditions

Downstream related products

Relevant page

AutomationTaipei2026
Official website