Product Details
General purpose
Direct drive motor (ABSODEX) Driver
- Model No.
- AXD
[Setting Tool] The setting tool "AX-Tools" can be downloaded from the Related page(s) within the AXD product page.
AXD Series consists of drivers for AC-type ABSODEX actuators and is compatible with AX1R, AX2R, AX4R, and AX8R. Compared with previous models, these drivers offer improved operability and a more compact design. They support parallel I/O, CC-Link, EtherNet/IP, and EtherCAT.
ABSODEX is a rotary actuator that provides accurate positioning simply by mounting the load directly, without the need to install separate bearings, brackets, or similar components.
It reduces design and assembly time, helping simplify production equipment and improve production efficiency.
- Industry
- Assembly
- Inspection
- Special purpose / conveyance
- Semiconductor manufacturing process (post-process)
- Semi-automated facilities

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
[New compact driver]
Reduces driver volume by up to 50% compared with conventional models, contributing to space saving of the control panel.
USB mini-B is used for connection to a PC for settings.
Network supports CC-Link, EtherCAT, and EtherNet/IP.

[Anyone can use it, right out of the box.]
Added function allows easy program creation with mouse operation.
Anyone can use the PC setting software for easy start-up.

[Reduced Startup Time]
New auto-tuning function enables gain adjustment based on mounted load moment of inertia.Enables significant reduction in gain adjustment time.
| Model No. | Product name | Driver size (rated output) | Remarks |
|---|---|---|---|
| AXD-SA | Direct drive motor (ABSODEX) Driver | Compact (400W) | [Interface specifications] CC-Link, EtherCAT, EtherNet/IP |
| AXD-HA | Direct drive motor (ABSODEX) Driver | Large (800W) | [Interface specifications] CC-Link, EtherCAT, EtherNet/IP |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only