News

  • HOME
  • News
  • Notice of release of the FBP-600W Automatic pharmaceutical packaging machine for the Chinese market.
2022/10/25
Component Products

Notice of release of the FBP-600W Automatic pharmaceutical packaging machine for the Chinese market.

October 25, 2022

 

Notice of release of the FBP-600W Automatic pharmaceutical packaging machine for the Chinese market.

CKD Corporation (Headquarters: Komaki City, Aichi, Japan, President: Katsuhito Okuoka) is a manufacturer with the largest market share in Japan for PTP packaging machines (*1) for pharmaceutical products such as tablets and capsules, and is highly regarded by pharmaceutical companies.
We are pleased to announce the release of FBP-600W for the Chinese market on October 26, 2022.
*1 PTP (Press Through Pack): An acronym for the package form from which the inner package is pushed out with fingers

1.Background to development
The pharmaceutical market is expanding in China, and the demand for blister packaging machines is steadily increasing. To meet this demand, a high-end model will be added to the lineup.

2.Major Applications
Automatic PTP packaging of tablets, capsules and other pharmaceutical products

3.Product Features
(1) Realization of Japanese quality
Utilizing the technology developed in Japan, we have realized Japanese quality in local production in China.

(2) The world’s smallest class machine size with a capacity of 6,000 pills
The FBP-300W released in 2020, has a packaging capacity of up to 3,000 pills/minute, while the FBP-600W offers a packaging capacity of up to 6,000 pills/minute (holding the fastest sealing speed in the world at 17.8 m/minute). Despite being a high-end model, the arrangement of each mechanism has been reviewed, realizing a machine size that is the smallest in the world.

(3) Designed with improved visibility and cleaning performance
The frame of each door has been minimized to reduce unevenness and blind spots. As a result, not only visual transparency but also anomalies can be visualized. Cleaning performance is also improved.

(4) Thin large screen touch panel utilized
The aluminum body of the touch has been specially designed to create a stylish and user-friendly form suitable for the main unit. In addition, the machine and inspection equipment can be operated with one screen, allowing intuitive and various settings like those of smartphones.

4.Main specifications
(1) Packaged goods :Pharmaceutical products such as tablets and capsules
(2) Number of blanking sheets :Max. 600 sheets /min. (max. 6,000 pills /min.)
(3) Film speed     :Max. 17.8 m / min.
(4) Number of punching :Max. 300 cycles /min.
(5) Molding area    :Max. 305 ×264 mm

5.Retail price (tax excluded)
About 4.4 million yuan (about 86 million yen)

6.Sales target
After 3 years (FY2025): 1,500 million yen

7.Release date  October 26, 2022

8.Product photo