Event

INTER BATTERY 2026
●Dates :March 11th (Wed) – 13th (Fri), 2026
●Time :10:00~17:00(until 4pm on 13th)
●Venue :Coex Hall(Seoul, South Korea)
●Booth No.:3F Hall D D585
●Regsitration :Click here for registration
Exhibition items
“Stable operation” and “Long service life components” contribute to equipment that never stops
●Long service life even in ADP-80°C dew point environments
●Does not break even with high frequency usage
High Durability Components HP Series Linear Slide Hand LSH-HP1 Series
High Durability Components HP Series Linear slide hand with Length measuring function LSHM-HP2 Series
Ideal for handling various workpieces
●Automatic exchange of multiple hands and tools possible
●Supports various workpieces and transport environments
For precise applications such as bonding
●Precise positioning of fine parts and load control are possible
Active fine buffer AFB-RB Series
High precision spherical tracking: Aerostatic Bearing Air Gyro【Special-order product】 LBC-R Series
Contributes to carbon neutrality
●Nitrogen gas can be easily extracted from compressed air
●Air consumption up to 75% * reduction possible with pulsed blowing * Reference value under CKD test conditions
●Plug-in valve that strives for high reliability and ease of use Durability count 120 million times * Reference value under CKD test conditions
Nitrogen gas extraction unit NS・NSU Series
Pulsed Blow Valve BNP Series
Pilot operated 3, 5-port valve Plug-in-type block manifold TVG Series
A wide range of electric actuators that contribute to automation needs
Electric actuator Slider type EJSG Series
Electric actuator Rod with built-in guide type EBS-L Series
Electric actuator KBX Series
Improvement of the working environment
●Compact balancer reduces operator arm and hand loads




P4* Series for Rechargeable battery manufacturing processes Medium bore size cylinder SCA2-P4※ Series
Automatic hand changer CHC Series
Suction Pad VSP Series
Compact arm CAW Series