Event
We deeply appreciate you for taking the time to visit us at INCHEM TOKYO 2025.

INCHEM TOKYO 2025
●Dates:September 17th (Wed)-19th(Fri), 2025
●Time:10:00-17:00
●Venue:Tokyo Big Sight East 6 Hall
●Booth No.:6-G10
●Registration:Click here for registration
Exhibition items
Contributes to stable operation in harsh environments
●Reliable WP series for outdoor environments of -20°C to 60°C
●TVG Series that can be used tough with IP65/IP67 (dust-proof, jet-proof) design
WP Series for Outdoors WP Series
Pilot operated 3, 5-port valve Plug-in-type block manifold TVG Series
Remote I/O RT Series
Proposing the ideal explosion-proof system
●Explosion-proof components optimized for use in dangerous zones (Zone1, 2)
Intrinsically safe explosion-proof pilot 3,5-port valve 4GD※※0EJ・4GE※※0EJ Series
Pilot operated explosion-proof 5-port valve (compliant with international explosion-proof guidelines) 4F※※0EX Series
Contributing to quality control with clean gas
●Nitrogen gas can be easily extracted from compressed air
●A one-stop solution for everything from air components product proposals to quality control
Proposing to DX Challenges
●Intuitive operation image processing software that enables DX of daily management such as pressure gauge checking



Nitrogen gas extraction unit NS・NSU Series
Clean Gas Support