Product Details
Remote I/O
Remote I/O
- Model No.
- RT
NEW
Waterproof remote I/O compatible with digital I/O, analog I/O and IO-Link master. Up to 18 units can be added for use. Diagnosis information (overcurrent, short-circuit, error, etc.) can be acquired, contributing to the IoT of equipment. Supported communications: EtherNet/IP, EtherCAT, PROFINET, IO-Link (as a network between the IO-Link master unit and the subordinate IO-Link devices) Maximum number of connected units: 18
- Industry
- Clamp
- Conveyance
- Jig related
- Environmental durability
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
3D CAD
CKD plus Members Only
[Selectable communication]
PROFINET added(February 2024)
EtherNet/IP, EtherCAT,PROFINET,IO-Link (as a network between the IO-Link master unit and the subordinate IO-Link devices)
[NEW: Compatible with global standards]
CE,RoHS,UKCA,UL
June 2023: UL Certification Added
[Max. connection units: 18]
Can be used in combination with the required units.Power supply units can be added according to the power supply requirements of sensors connected to remote I/O.
● Count units as connection units: Digital I/O, analog I/O, IO-Link master
● Do not count units as connection units: Power supply units, end units
● Device unit input/output points: 512byte (4096 points) * Total input/output value.
[Waterproof remote I/O IP65/67]
M12 connector and M8 connector are adopted.Since the control panel is not required, control panel cost can be reduced.
[IO-Link master]
8 ports per unit. Since only the IO-Link master can be expanded, up to 136 IO-Link components can be connected to one device unit.
The IO-Link master can occupy up to 64 bytes (512 points)/unit. Data size per port can be adjusted according to the data size of IO-Link components.
[Easy-to-use design]
I/O status is displayed with 3-color LEDs
Green: Normal
Red: Error (disconnection, communication error, etc.)
Orange: Information (exceeding the set value, etc.)
[Device unit setting tool]
Software (RTXTools) for setting and monitoring the device unit, IO-Link master and each unit is available free of charge from the CKD website.
Model No. | Product name | Remarks |
---|---|---|
RT-X | Remote I/O(single unit) | |
RT-E | Remote I/O(direct mounting manifold) | |
RT-F | Remote I/O(DIN rail mounting manifold) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only