News
- HOME
- News
- Notice regarding the release of the HCA-220S, a new type of accumulator that meets the various requirement of pharmaceutical blister packaging
Notice regarding the release of the HCA-220S, a new type of accumulator that meets the various requirement of pharmaceutical blister packaging
Notice regarding the release of the HCA-220S, a new type of accumulator that meets the various
requirement of pharmaceutical blister packaging
CKD Corporation (Head Office: Komaki City, Aichi Prefecture; President, Corporate Officer and Chief Executive Officer: Katsuhito Okuoka) is a manufacturer with the largest market share in Japan for blister packaging machines (*1), which are used to package pharmaceuticals such as tablets and capsules, and has garnered strong praise from pharmaceutical companies.
We have developed the HCA-220S, a new type of (Accumulating) machine that meets the various requirement of pharmaceutical blister packaging. Realizing high productivity with a space-saving design, the HCA-220S will be released on 30th of June, 2025
*1 Blister packaging: A form of packaging where tablets and capsules are picked out by pressing the package with a finger.
- Background behind product development
Blister packaging are widely used as a general form of packaging for solid dosage forms. Customers require increased productivity for small-lot production, ALAL products, large blister size, and a variety of other packaging formats to meet their needs. - Main applications
Automatic accumulating of blisters of pharmaceutical products such as tablets and capsules. - Product features
(1) Improved efficiency in high-mix, low volume production
The HCA-220S offers a high production capacity of up to 80 (accumulated blisters)/minute, compared to the maximum conveyor capacity of 40 (accumulatedblisters)/minute of the conventional FCB-220S. Demonstrates high productivity even at high-mix, low volume production sites.(2) Expanded scope of supported blister sizes
Supported sheet sizes have been expanded from 136 x 65 mm to 150 x 80 mm. Offers flexible support for a wide range of product specifications.
(3) Improved visibility, ease of cleaning, and maintenance
Daily cleaning and inspection work is made easy via a special design that minimizes obstructions and unevenness.
(4) Space-saving design
The overall length of the machine has been reduced by approximately 25% compared to the FCB-220S. This enables installation in areas with limited space, increasing layout flexibility. - Main specifications
Sheet processing capacity: Up to 400 sheets/min.
Collection capacity: Up to 80 (accumulatedblisters)/min. - Sales plan
FY2028: 370 million yen - Release date
30th of June, 2025