Standards Compliance

List of ATEX Certification

Not all products beginning with the product series number given in the list of products conforming to the standards are certified (for example, products with/without certain specifications and custom order products). The list is for reference only. Please contact our local sales representative for details.

Pneumatic Cylinders (Including cylinder switches)

Small bore size cylinder CMK2 Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
CMK2
Ⅱ2GⅡBcT6
EN 1127-1
EN ISO 80079-36
EN ISO 80079-37
EN IEC 63000
Floating fitting FJ Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
FJ
Ⅱ2GⅡBcT5
EN 1127-1
EN ISO 80079-36
EN ISO 80079-37
EN IEC 63000
Simplified floating fitting FK Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
FK
Ⅱ2GⅡBcT5
EN 1127-1
EN ISO 80079-36
EN ISO 80079-37
EN IEC 63000
Linear slide cylinder LCG Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
LCG
Ⅱ2GⅡBcT6
EN 1127-1
EN ISO 80079-36
EN ISO 80079-37
EN IEC 63000
Linear slide cylinder LCR Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
LCR
Ⅱ2GⅡBcT6
EN 1127-1
EN ISO 80079-36
EN ISO 80079-37
EN IEC 63000
Magnet rodless cylinder MRL2 Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
MRL2
Ⅱ2GⅡBcT6
EN 1127-1
EN ISO 80079-36
EN ISO 80079-37
EN IEC 63000
Fixed shock absorber NCK Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
NCK
Ⅱ2GⅡBcT5
EN 1127-1
EN ISO 80079-36
EN ISO 80079-37
EN IEC 63000
Tie rod cylinder SCG Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
SCG
Ⅱ2GⅡBcT6
EN 1127-1
EN ISO 80079-36
EN ISO 80079-37
EN IEC 63000
Round shaped cylinder SCM Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
SCM
Ⅱ2GⅡBcT6
EN 1127-1
EN ISO 80079-36
EN ISO 80079-37
EN IEC 63000
Rodless cylinder SRL3 Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
SRL3
Ⅱ2GⅡBcT6
EN 1127-1
EN ISO 80079-36
EN ISO 80079-37
EN IEC 63000
Compact cylinder SSD Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
SSD
Ⅱ2GⅡBcT6
EN 1127-1
EN ISO 80079-36
EN ISO 80079-37
EN IEC 63000
Compact cylinder SSD2 Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
SSD2
Ⅱ2GⅡBcT6
EN 1127-1
EN ISO 80079-36
EN ISO 80079-37
EN IEC 63000
Guided cylinder STG Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
STG
Ⅱ2GⅡBcT6
EN 1127-1
EN ISO 80079-36
EN ISO 80079-37
EN IEC 63000
Cylinder switch SW-F Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
SW-F2
SW-F2S
SW-F2Y
SW-F3
SW-F3P
SW-F3S
SW-F3Y
Ⅱ3G Ex nC ⅡCT4X
EN 60079-0
EN 60079-15
EN 61000-6-2
EN 55011
EN IEC 63000
Cylinder switch SW-K Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
SW-K2
SW-K2Y
SW-K3
SW-K3P
SW-K3Y
Ⅱ3G Ex nC ⅡCT4X
EN 60079-0
EN 60079-15
EN 61000-6-2
EN 55011
EN IEC 63000
Cylinder switch SW-M Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
SW-M2
SW-M2W
SW-M3
SW-M3P
SW-M3W
Ⅱ3G Ex nC ⅡCT4X
EN 60079-0
EN 60079-15
EN 61000-6-2
EN 55011
EN IEC 63000
Cylinder switch SW-T Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
SW-T2
SW-T2J
SW-T2Y
SW-T2YD
SW-T2W
SW-T3
SW-T3P
SW-T3Y
SW-T3W
Ⅱ3G Ex nC ⅡCT4X
EN 60079-0
EN 60079-15
EN 61000-6-2
EN 55011
EN IEC 63000
Unit cylinder UCA2 Series
Model
CE marking Declaration of Conformity No.
Certification category
Certification standard No.
UCA2
Ⅱ2GⅡBcT6
EN 1127-1
EN ISO 80079-36
EN ISO 80079-37
EN IEC 63000
Back to INDEX