Product list(with motor)
An electric actuator that meets all applications and specifications of the device and contributes to being more compact and efficient. ROBODEX Pulse is an electric actuator with stepper motor specifications, and ROBODEX Serbo has servo motor specifications. A wide range of products are available, from general-purpose sliders to gripper types and SCARA robots that are ideal for robotic arms.
Slider Type
-

EJSG
Specialized for high rigidity and space saving.
Pursuit of ease of maintenance.
Click here for details
-

EBS-M・EBS-G
Specialized for high rigidity and space saving.
Pursuit of ease of maintenance.
Click here for details
-

KBX
Combination of multiple axes for orthogonal use is possible.
Single axis can be used for high load carrying.Click here for details
Rod Type
-

EBR-M・EBR-G
Specialized for high rigidity and space saving.
Pursuit of ease of maintenance.
Click here for details
-

DSSD2
For unloading workpieces with a floating-on-air-like sensation.
Click here for details
-

GSSD2
Body with common air.
Common controller with other models contributes to inventory reduction.Click here for details
-

KBX
Combination of multiple axes for orthogonal use is possible.
Single axis can be used for high load carrying.Click here for details
Gripper type
-

FLSH
Realizes equivalent capacity and mounting compatibility to Air.
Motorization is possible without the need for changes in design.
Click here for details
-

DLSH
Motorization can be done easily with a floating-on-air-like feel.
Click here for details
-

FFLD
High gripping force and long stroke make it ideal for robotic arm applications.
Click here for details
-

DCKW
Motorization can be done easily with a floating-on-air-like feel.
Click here for details
-

GCKW
Thin profile and long stroke make it ideal for robotic arm applications.
Common controller with other models contributes to inventory reduction.
Click here for details
Guide Type
-

DSTG
Motorization can be done easily with a floating-on-air-like feel.
For workpiece ejection/stopper applications.
Max.Stroke : 100mm
Click here for details
-

DSTS
Motorization can be done easily with a floating-on-air-like feel.
For workpiece ejection/stopper applications.
Max.Stroke : 50mm
Click here for details
-

DSTL
Motorization can be done easily with a floating-on-air-like feel.
For workpiece ejection/stopper applications.
Max.Stroke : 200mm
Click here for details
-

GSTG
High rigidity is achieved with a common air body.
Common controller with other models contributes to inventory reduction.
Max.Stroke : 100mmClick here for details
-

GSTS
High rigidity is achieved with a common air body.
Common controller with other models contributes to inventory reduction.
Max.Stroke : 50mmClick here for details
-

GSTL
High rigidity is achieved with a common air body.
Common controller with other models contributes to inventory reduction.
Max.Stroke : 200mmClick here for details
-

DMSDG
Motorization can be done easily with a floating-on-air-like feel.
Click here for details
Stopper Type
Scalar Robot Type
Controller
Click here for the compatibility table-

ECMG
Multi-axis controller that can be connected to a max. of 16 axes.
Installation space is 40% compared with conventional models, contributing to space saving.
Click here for details
-

ECG
Controller size is 38% compared to conventional models.
Supports a wide range of interface specifications.
Click here for details
-

ECR
With an automatic recognition function, initial settings at the time of actuator connection is eliminated.
Contributes to work-hour reduction.
Click here for details
-

KCA
Capable of controlling from a single axis to 4 axes.
Contributes to shorter tact time with an interpolation function.
※please consult
Click here for details
-

ESC4
Programless operation with 3 input signals.
Easy on-site configuration without the need for dedicated tools.Click here for details