Product Details
Slider / Rod type
Electric actuator Rod type
- Model No.
- DSSD2
Rod type electric actuator that uses an air component body.
The controller can be connected to the compact ESC4 Series.
No dedicated software is required and various settings can be completed on site.
Furthermore, there are 3 input signals which do not require any programming.
- Industry
- Assembly
- Handling
- Inspection

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[No dedicated tools are required. Easy on-site configuration]
The stop position is adjusted by turning the manual operation knob to the position where the cylinder switch responds.
The speed is set by the rotary switch on the controller.
By adding an operation mode, also JOG operation and alarm reset can be manually operated.

[Operation is possible with only 3 input signals]
No programming is required.
Simple wiring is all that is required for operation.

| Model No. | Product name | Max. payload (horizontal) | Max. payload (vertical) | Max. speed | Remarks |
|---|---|---|---|---|---|
| DSSD2-20 | Electric actuator Rod type | 4.4kg | 6.4kg | 135mm/s | |
| DSSD2-32 | Electric actuator Rod type | 10kg | 14kg | 180mm/s | |
| DSSD2-50 | Electric actuator Rod type | 14.8kg | 13.2kg | 144mm/s |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only