Product Details

Controller

Multi-axis controller

Model No.
ECMG

NEW

[Setting Tool] The setting tool "S-Tools" can be downloaded from the Related page(s) within the ECMG product page.

[NEW] Added Drive Unit for ABSODEX Compact Type
[NEW] I/O Unit Added
[NEW] PROFINET Specification Added
Connectable to various types of actuators and compatible with a wide range of applications. Multi-axis controller for electric actuators that can connect up to 16 axes. Connecting to the multi-axis controller further enhances the performance of the actuator and greatly improves portability and speed performance. Multi-axis connection reduces the installation space. The power supply system can be selected from three types, and the number of connected axes is not limited by the current value.

Industry
  • Assembly
  • Inspection
  • Features
  • Variations

[I/O Unit Added]
Input devices and output devices can be consolidated into the electric controller.
Realizes reduced wiring and space saving in transfer processes.

[Reduces labor hours]
Support for individual commons eliminates the need for common terminal blocks.
Reduction of common terminal blocks significantly reduces wiring, terminal blocks, and labor hours inside the control panel.

[Multi-axis connection is possible]
Up to 2 axes can be connected per unit, and up to 8 units can be linked to control a maximum of 16 axes. A total of 8 types of actuators are supported.
■Slider type EJSG/EBS-G
■Rod type EBR-G/GSSD2
■Table type FLCR-G
■2-finger Gripper type FLSH-G
■3-finger Gripper typeGCKW
■Rotery type FGRC-G
■Stopper type GSTK
■Guided type GSTG/GSTS/GSTL

[Significantly improved performance]
The multi-axis controller ECMG Series realizes a significant increase in basic actuator performance. Improved payload by speed is up to 5 times higher than conventional models, and maximum speed is up to 2 times higher.

[Contributes to space saving of the control panel]
Units for up to 16 axes can be installed adjacent to each other.
Further downsizing reduces installation space by 40% compared to conventional models.

[Selectable power supply system]
Select from a total of 3 types.
The batch wiring method reduces wiring man-hours. The mixed wiring method has no connection restrictions based on the current value.The individual wiring method ensures high safety with no connection restrictions based on the current value.

Model No. Product name Unit nameRemarks Remarks
ECMG-CController (communication unit) Communication unit[Interface specifications]
CC-Link, EtherCAT, EtherNet/IP, PROFINET
ECMG-D-AController (drive unit : A type) Drive unit : A type[Compatible actuators]
EJSG, EBS-G, EBR-G, GSSD2, GSTK, GSTG, GSTS, GSTL Series
ECMG-D-BController (drive unit : B type) Drive unit : B type[Compatible Actuators]
FLCR-G, FLSH-G, FGRC-G, GCKW Series
ECMG-D-MController (drive unit : M type)Drive unit : M type[Compatible Actuators]
AX6R Series
ECMG-S-XController (IO unit : Input type)IO unit : Input type・Input Type 8 points
・ON voltage : 15.6 V or more
・OFF current : 1 mA or less
ECMG-S-YController (IO unit : Output type)IO unit : Output type・Output Type 8 points
・Load voltage:DC24V±10%
・Load current:0.1A or less/point
ECMG-PController (end unit) End unit

Return to Product List