Product Details
Stepper motor drive
Electric actuators Slider type
- Model No.
- EBS-M・EBS-G
NEW
It is a model that uses an outer rail type guide and is compact with higher rigidity. It contributes to the space saving of the device by downsizing the actuator. In addition, a batteryless absolute encoder can be installed, position information retained even after an emergency stop, and without the need of origin return. For maintenance, the greasing port on the side of the main unit can be used for batch lubrication. The main unit can be installed from both the top and bottom surfaces, greatly improving maintainability.
[Supported controllers]
EBS-M: ECR
EBS-G: ECG
* Please see "Related Products" for controller details.
- Industry
- Assembly
- Inspection

- Documents / Download
PDF Catalog
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[More space-saving of equipment]
Supports loads with an outer rail system with a wide guide integrated in the body. Compact and high rigidity contributes to space saving of equipment by downsizing the actuator.

[Reduced equipment downtime]
An absolute encoder that keeps position information without batteries. There is no need for origin return and origin sensors when the power is turned ON. Early recovery is possible even after an emergency stop. Also, because batteries are not required, the encoder battery maintenance is not needed.

[Easy maintenance]
Equipped with greasing ports on both sides of the body, they can be directly accessed from the outside. Allows maintenance of ball screws and guides from a single location. Longer life through easy regular maintenance.

[Reduction of the installation man-hours]
Direct installation is possible without removing the cover from both upper and lower surfaces. Significantly reduces working time especially when installing from the top.

[Expanded options]
Common body, compatible with motorless specifications (servo motor). More advanced control is realized with the same dimensions with the use of familiar motors by customers.
Model No. | Product name | Body width | Max. load capacity (horizontal) | Max. load capacity (vertical) | Remarks |
---|---|---|---|---|---|
EBS-04M | Slider type | 44mm | 16.6kg | 8.3kg | Connect to Controller ECR Series |
EBS-05M | Slider type | 54mm | 45kg | 24kg | Connect to Controller ECR Series |
EBS-08M | Slider type | 82mm | 80kg | 40kg | Connect to Controller ECR Series |
EBS-04G | Slider type | 44mm | 20kg | 9.2kg | Connect to Controller ECG Series |
EBS-05G | Slider type | 54mm | 45kg | 18.3kg | Connect to Controller ECG Series |
EBS-08G | Slider type | 82mm | 80kg | 43.3kg | Connect to Controller ECG Series |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only