Product Details

Guided type

Electric actuator Guided type

Model No.
GSTL

This is a Guided electric actuator featuring the same high rigidity as the air components.
By using the same body as the air components, it achieves unprecedented high rigidity.
The controller can be connected to the high-function ECG Series and Multi-axis controller ECMG Series.
A wide range of interfaces broaden the range of selection.

Industry
  • Assembly
  • Handling
  • Inspection
  • Features
  • Variations

[Inherits the high rigidity of air components]
The use of the same body as pneumatic actuators provide high rigidity not found in conventional electric actuators.

[Connectable to the high-function controller ECG Series]
The controller can be connected to a wide variety of interfaces as well as 64 multi-point positioning and pressing operations.
*IO-Link is only available when an ECG is connected.

Model No. Product name Max. payload (horizontal)Max. payload (vertical)Stroke Remarks
GSTL-20Electric actuator Guided type4.4kg6.4kg50, 100, 150, 200mm
GSTL-32Electric actuator Guided type9.2kg11.6kg50, 100, 150, 200mm
GSTL-50Electric actuator Guided type14.8kg19.6kg50, 100, 150, 200mm

Return to Product List