Product Details
Slider / Rod type
Electric actuator
- Model No.
- ERL2
Discontinued 2022 01 31
【Discontinued model】
Slider type electric actuator with stepper motor drive.
With the automatic actuator recognition function, it helps save time and labor for initial configuration.
- Industry
- Biochemical analysis equipment
- Physicochemical analysis equipment

- Documents / Download
Digital Catalog
PDF Catalog
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
[Space saving]
In addition to straight, right, left, and bottom motor mounting directions can be selected.
Contributes to equipment space saving.

[Compact controller]
Industry's smallest class controller focused on compactness.
Three types available: 7-point and 63-point positioning as well as pulse train input type.

[Easy maintenance]
Linear guide with ball retainer and ball screw with lubricator are adopted to realize long-term maintenance-free. operation.

[Easy setting]
The next button to be pressed lights up.
Easy teaching is possible even on the first try.

| Model No. | Product name | Max. load capacity (horizontal) | Max. load capacity (vertical) | Max. speed | Remarks |
|---|---|---|---|---|---|
| ERL2-45※06 | Lead 6 | 10Kg | 5Kg | 300mm/s | Discontinued 2022 01 31 |
| ERL2-45※12 | Lead 12 | 5Kg | 2Kg | 600mm/s | Discontinued 2022 01 31 |
| ERL2-60※06 | Lead 6 | 30Kg | 11Kg | 200mm/s | Discontinued 2022 01 31 |
| ERL2-60※12 | Lead 12 | 16Kg | 6.5Kg | 400mm/s | Discontinued 2022 01 31 |
| EC07 | 7-point positioning controller | - | - | - | Discontinued 2022 01 31 |
| EC63 | 63点定位型控制器 | - | - | - | Discontinued 2022 01 31 |
| ECPT | Pulse train input controller | - | - | - | Discontinued 2022 01 31 |
| ETP2-2 | Teaching pendant | - | - | - | Discontinued 2022 01 31 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only