Product Details
Slider / Rod type
Electric actuator
- Model No.
- ESD2
Discontinued 2022 01 31
【Discontinued model】
Rod type electric actuator with stepper motor drive.
With the automatic actuator recognition function, it helps save time and labor for initial configuration.
- Industry
- Physicochemical analysis equipment

- Documents / Download
Digital Catalog
PDF Catalog
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Space saving]
In addition to straight, right, left, and bottom motor mounting directions can be selected.
Contributes to equipment space saving.

[Compact controller]
Industry's smallest class controller focused on compactness.
Three types available: 7-point and 63-point positioning as well as pulse train input type.

[Easy setting]
The next button to be pressed lights up.
Easy teaching is possible even on the first try.

[High pushing force]
Press fitting operation and clamp operation are possible with high pushing force.

Model No. | Product name | Max. load capacity (horizontal) | Max. load capacity (vertical) | Maximum pushing force | Remarks |
---|---|---|---|---|---|
ESD2-35※06 | Lead 6 | 33Kg | 10Kg | 220 N or more | Discontinued 2022 01 31 |
ESD2-35※12 | Lead 12 | 16Kg | 4Kg | 110 N or more | Discontinued 2022 01 31 |
ESD2-45※06 | Lead 6 | 33Kg | 10Kg | 220 N or more | Discontinued 2022 01 31 |
ESD2-45※12 | Lead 12 | 16Kg | 4Kg | 110 N or more | Discontinued 2022 01 31 |
ESD2-55※06 | Lead 6 | 67Kg | 15Kg | 640 N or more | Discontinued 2022 01 31 |
ESD2-55※12 | Lead 12 | 34Kg | 6.5Kg | 320 N or more | Discontinued 2022 01 31 |
EC07 | 7-point positioning controller | - | - | - | Discontinued 2022 01 31 |
EC63 | 63-point positioning controller | - | - | - | Discontinued 2022 01 31 |
ECPT | Pulse train input controller | - | - | - | Discontinued 2022 01 31 |
ETP2-2 | Teaching pendant | - | - | - | Discontinued 2022 01 31 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only