Product Details

Gripper type

Electric Actuator 3-Finger Gripper

Model No.
DCKW

This is an electric 3-finger gripper actuator with a spring drive system that inherits the easy handling and high rigidity of air components.
By using the same body as the air components, it achieves unprecedented high rigidity.
The controller can be connected to the compact ESC4 Series.
No dedicated software is required and various settings can be completed on site.

Industry
  • Assembly
  • Handling
  • Inspection
  • Features
  • Variations

【Built-in spring in the drive mechanism】
A spring drive system where the motor rotates the spring.Impact on the workpiece is reduced by the spring mechanism.
For clamping and gripping applications, thrust can be generated even when the power supply is not energized.

[No dedicated tools are required. Easy on-site configuration]
The stop position is adjusted by turning the manual operation knob to the position where the cylinder switch responds.
Set speed and gripping force with the controller's rotary switch.
By adding an operation mode, JOG operation and alarm reset can be also manually operated.

[Operation is possible with only 3 input signals]
No programming is required.
Simple wiring is all that is required for operation.

[Inherits the high rigidity of air components]
The use of the same body as pneumatic actuators provide high rigidity not found in conventional electric actuators.

Model No. Product name Max. gripping forceStrokeMax. operation speed Remarks
DCKW-20Electric Actuator 3-Finger Gripper Spring drive method8N4mm60mm/s
DCKW-32Electric Actuator 3-Finger Gripper Spring drive method30N8mm63mm/s

Return to Product List