Specifications list(with motor)
An electric actuator that meets all applications and specifications of the device and contributes to being more compact and efficient. We have various types such as motorless to which your motor can be attached, models with motors set with controller, gripper and SCARA robots.
Slider Type
- Type/Drive
- Model No.
- Stepping
motor size - Servo motor
capacity (W) - Body width
(mm) -
Max. load capacity (kg)
HorizontalWall mountedVertical
- Max. speed
(mm/s) - Max. stroke
(mm)
- Ball screw
- EJSG
- 35~56
- -
- 44~82
-
80
80
43.3
- 1120
- 1100
- details
- Ball screw
- EBS-G/M
- 35~56
- -
- 42~60
-
80
80
43.3
- 1120
- 1100
- details
- Ball screw
- KBX
- -
- 50~750
- 45~214
-
250
250
100
- 2300
- 1700
- details
- Belt
- KBX
- -
- 100~750
- 78~214
-
200
-
-
- 2000
- 4450
- details
Rod Type
- Type/Drive
- Model No.
- Stepping
motor size - Servo motor
capacity(W) - Body width
(mm) -
Max. load capacity (kg)
HorizontalWall mountedVertical
- Max. speed
(mm/s) - Max. stroke
(mm)
- Ball screw
- EBR-M/G
- 35~56
- -
- 44~82
-
80
80
55
- 1000
- 700
- details
- Sliding screw
- DSSD2
- 35~56
- -
- 36~64
-
14.8
14.8
13.2
- 180
- 100
- details
- Sliding screw
- GSSD2
- 35~56
- -
- 43.7~81.7
-
14.8
14.8
19.6
- 500
- 100
- details
- Ball screw
- KBX
- -
- 50,100
- 35~55
-
25
25
6.5
- 600
- 300
- details
Table Type
- Drive
- Model No.
- Stepping
motor size - Body width
(mm) -
Max. load capacity (kg)
HorizontalVertical
- Max. speed
(mm/s) - Max. stroke
(mm)
- Ball screw
- FLCR
- 20~25L
- 62~91
-
11
8.5
- 300
- 100
- details
Rotary type
- Drive
- Model No.
- Stepping
motor size - Max. torque
(N.m) - Max. speed
(deg/s)
- Worm gear
- FGRC
- 20~35
- 0.89~4.66
- 200
- details
Gripper type
- Drive
- Model No.
- Stepping
motor size - Max. gripping
force (N) - Max. stroke
(mm) - Number of
fingers
- Sliding screw
- FLSH
- 20~25L
- 20~65
(one-sided) - 22
(one-sided 11) - 2
- details
- Cylindrical spring
- DLSH
- 28~42
- 10~40
(one-sided) - 22
(one-sided 11) - 2
- details
- Rack and Pinion、Worm gear
- FFLD
- 20~35
- 80~500
(one-sided) - 160
(one-sided 80) - 2
- details
- Cylindrical spring
- DCKW
- 28~42
- 8~30
(one-sided) - 8
(one-sided 4) - 3
- details
- Cylindrical spring
- GCKW
- 20~25L
- 7~29
(one-sided) - 6
(one-sided 3) - 3
- details
Guide type
- Drive
- Model No.
- Stepping
motor size -
Max. load capacity (kg)
HorizontalVertical
- Max. speed
(mm/s) - Max. stroke
(mm) - Positioning
numbers
- Sliding screw
- DSTG
- 35~56
-
14.8
13.2
- 180
- 100
- 2
- details
- Sliding screw
- DSTS
- 35~56
-
14.8
13.2
- 180
- 50
- 2
- details
- Sliding screw
- DSTL
- 35~56
-
14.8
13.2
- 180
- 200
- 2
- details
- Sliding screw
- GSTG
- 35~56
-
14.8
19.6
- 500
- 100
- 64
- details
- Sliding screw
- GSTS
- 35~56
-
14.8
19.6
- 500
- 50
- 64
- details
- Sliding screw
- GSTL
- 35~56
-
14.8
19.6
- 500
- 200
- 64
- details
- Cylindrical spring
- DMSDG
- 20~28
-
0.35
0.35
- 77
- 33
- 2
- details
Controller
Model | Slider | Rod | Table | Rotary | Gripper | Guided | Stopper | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EJSG | EBS-G | EBS-M | KBX | EBR-G | EBR-M | DSSD2 | GSSD2 | KBX | FLCR Series | FGRC Series | FLSH Series | DLSH | DCKW | GCKW | DSTG | DSTS | DSTL | GSTG | GSTS | GSTL | DMSDG | DSTK | GSTK | |||||
FLCR | FLCR-G | FGRC | FGRC-G | FLSH | FLSH-G | |||||||||||||||||||||||
ECMG | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ||||||||||||||||
ECG-A | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ||||||||||||||||||||
ECG-B | ○ | ○ | ○ | ○ | ||||||||||||||||||||||||
ECR | ○ | ○ | ○ | ○ | ○ | |||||||||||||||||||||||
KCA | ○ | ○ | ||||||||||||||||||||||||||
ESC3 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ |