Product Details
Motorless
Electric actuator
- Model No.
- ECV
Discontinued some variations
A motionless, low-dust generation model for electric actuators that can be attached and controlled by motors from each manufacturer. Belt drive type is compatible with long strokes that are not fully supported by the ball screw drive. Two built-in linear guides for excellent rigidity.
strokes:100~3500mm
Maximum portable mass (horizontal): 85kg
Maximum speed: 2000mm/s
- Industry
- Conveyance
- Assembly
- Special purpose / conveyance
- Sterilization (autoclave)
- Packaging
- Physicochemical analysis equipment

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Low Dust Generation Specification]
Low dust generation is achieved with a full cover structure and a suction port. Ideal for clean delivery.

[Each manufacturer's motor can be installed]
Brackets for 12 servo motor makers are available.When combined with your own motors, a familiar control can be attained.Even supports all Field Networks.

[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside.
with no decomposition of the body
Maintenance of guides and ball screws.

【Extensive motor mounting directions】
A total of 5 types of motor mounting directions are available.
Select according to the equipment space.

| Model No. | Product name | Body width | Max. load capacity (horizontal) | Max. speed | Remarks |
|---|---|---|---|---|---|
| ECV-14 | Electric actuator Slider type belt drive | 135mm | 25kg | 2000mm/s | |
| ECV-17 | Electric actuator Slider type belt drive | 170mm | 45kg | 2000mm/s | |
| ECV-22 | Electric actuator Slider type belt drive | 220mm | 85kg | 2000mm/s | |
| ECV-05 | Electric actuator Slider type belt drive | 50mm | 3kg | 2000mm/s | Discontinued 2024 08 31Old Catalog |
| ECV-06 | Electric actuator Slider type belt drive | 65mm | 3kg | 2000mm/s | Discontinued 2024 08 31Old Catalog |
| ECV-10 | Electric actuator Slider type belt drive | 102mm | 10kg | 1600mm/s | Discontinued 2024 08 31Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only