Our “Budding products (Special-order product)”
We would like to introduce products developed in response to specific customer requests. We named our products "Budding Products" with the hope that "we would like to plant seeds that will lead to solutions to our customers' problems, and once the seeds sprout, we would like to co-create new values with our customers and grow them to a large scale. Please take a look at the Limited Edition News introducing the Budding Products and feel free to contact us for more information.

【NEW】Pilot-operated 2-port dust collector valve - Pulse Jet PD3/PDV3-P4 Series
It is an ideal Fluid Control Valves for large port size dust collector air control in the rechargeable battery manufacturing process.

Miniature Linear Guide Parallel Gripper
Weighing just 11 g and only 8 mm thick, it is the smallest air hand possible.
![Direct operated 3-port valve 3QR Series [Low heat generation/reduced wiring specification]](/kiki/en/pdf/LN-025AA.jpg)
Direct operated 3-port valve 3QR Series [Low heat generation/reduced wiring specification]
Directional control valve that supports self-holding and continuous energization of direct acting solenoid valves.

Directional control valve manifold, rear piping series
Directional control valve that can separate electricity from air with rear piping.

Protective Case Kit WD Series
LOTO compliant, safety and operability are combined to support site safety.

LOTO-Function In-Stop Valve Spacer M4GB2/MN4GB2 Series
LOTO compliant, safety and operability are combined to support site safety.

With speed control valve MN3/4E0 Series
A directional control valve that integrates a speed controller, which cannot be mounted to the actuator, into the solenoid valve manifold.

3-way jaw chuck with length measuring function CKWM-HP2 Series
3-Jaw Chucks with high precision length measurement. Built-in stroke detection sensor realizes high repeatability and linearity. Prevents internal penetration with environmental resistance.

4GB1/4GB2 Series high-response specifications
It is a directional control valve that achieves large flow rate, high response and low power consumption.

Electric Actuators Motorless Specification Slider EFS Series
Thin and lightweight electric actuator.Downsize and lighten your equipment with this model. Since the body color is black, reflection by light during image inspection is reduced.

ABSODEX AX8R Series
Direct drive actuator ideal for rotation positioning in environments with high levels of water drops or dust.

Compact solenoid proportional valve 3QB Series
This miniature valve controls the flow rate in proportion to the current. Energy-saving design and integration is possible with a manifold.

MN3/4E0/MN3/4E00 Series with Interlock
A block manifold valve with an interlock function that provides individual power supply and cutoff. Supports up to 32 stations (64-pt. output).

High precision spherical tracking: Aerostatic Bearing Air Gyro LBC-R Series
Parallel alignment unit with air bearing. Compact×High precision×High load resistance achieved!

Ultra low friction balancing cylinder BBS Series
Light as a feather. A balancing cylinder that prevents stress.

High-response / Free power supply specificaations 3QR Series
3-port valves with high-response specifications ideal for high-speed coating and battery drive Free power supply specifications.

4GBR Series with regulator specifications
Integrated manifold solenoid valve and regulator. You can reduce piping space and installation man-hours.

4GR Unit valve
Easy Piping with 3(Valve, Speed controller, Silencer) Integrated Functions. Prosthetic selection / Reduced assembly processes

High-Pressure 2-Port Solenoid Valve
A2-6804/A2-6805
Ideal for high-pressure fluid control.Direct acting and pilot operated solenoid valves compatible with a maximum operating pressure of 15 MPa.

Pulsed blow valve
NP1X・NAP1X Series
A pulse blow valve that does not require a power supply and can contribute to reducing air consumption by blowing air intermittently.

Proportional control valve
A2-6500 Series
With current control, it is possible to control the flow rate in a step-less manner with a single proportional control valve.