Specific Use<Outdoor WP series>
Outdoor WP Series that can be used safely even in harsh environments for outdoor equipment
Weather-Resistant and Durable WP Series for outdoor equipment and plant facilities.
Resistant to rust, dust, and moisture, and it can be used safely even in harsh environments.
Proven durability for outdoor use
Durability has been proven in a combined cycle test, accelerated durability (sunshine weather meter test) and ozone exposure test.
We also have a lineup of products that can withstand a minimum ambient temperature of -20°C.
Adoption of weather-resistant parts
Stainless steel screws and all-metal covers and gauge plugs are used to prevent rust.
Pneumatic valves and fluid control valves are IP65 rated for rustproofing and waterproofing.
Tempered glass is used for the lenses of pressure gauges and F.R.L. units.