Product List

Product List

Out of 16 items,
item No. 1 to 10

Ejector system

Ejector with Vacuum burst function Single unit

Model No.
VSY

High speed suction and burst cycle integrating the ejector and vacuum burst function.
[Nozzle diameter] 0.5, 0.7 (mm…

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Ejector system

Ejector Single unit

Model No.
VSH・VSU・VSB・VSC

A wide variety of types with different performance and shapes are available to meet various conditions.
[Nozzle Diame…

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

Ejector system

Ejector unit (20 mm width)

Model No.
VSG

Standard type with all functions aggregated.
[Nozzle diameter] 0.5, 0.7, 1.0, 1.2 (mm)
[Intake flow rate] 7 to 5…

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

Ejector system

Ejector unit (16 mm width)

Model No.
VSK・VSKM

Ejector with various modularized units that can be selected according to the purpose of use.
[Nozzle diameter] 0.5, …

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

Ejector system

Ejector unit (20 mm width)

Model No.
VSJ・VSJM

Burst air flow rate & vacuum ejector unit with relief pressure adjustment needle.
[Nozzle diameter (mm)] 0.5, 0.…

Industry

Ejector system

Ejector unit (10.3 mm width)

Model No.
VSN・VSNM

Compact ejector unit that achieves high speed and stable response.
Compact and lightweight, with height dimension es…

Industry
  • Semiconductor manufacturing process (post-process)
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

Ejector system

Ejector unit (10.5 mm width)

Model No.
VSX・VSXM

Compact body with a width of 10.5 mm, a vacuum ejector unit that can be compactly installed even for use in multiple sta…

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

Ejector system

Ejector unit (31.5 mm width)

Model No.
VSQ

Vacuum ejector unit ideal for controlling large flow rates.
[Nozzle diameter] 0.7, 1.0, 1.2, 1.5, 2.0 (mm)
[Inta…

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

Ejector system

Ejector unit (11 mm width)

Model No.
VSZM

Compact, lightweight vacuum ejector unit greatly reduces the vacuum burst time.
Reduced wiring manifold.
[Nozzle…

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Ejector system

FP* Series for Food manufacturing processes Ejector unit (10.5 mm width)

Model No.
VSX-FP1

NEW

FP* Series for food manufacturing processes

Compact body with a width of 10.5 mm, a vacuum ejector unit that can be compactly installed even for use in multiple sta…

Industry
Documents / Download

PDF Catalog

Safety Precautions

Technical Data

CKD plus Members Only