FFLD Series Electric Grippers
The Ideal Electric Gripper for Robot End-of-Arm Tooling!
Are you finding that most electric grippers are too small, forcing you to use pneumatic grippers for heavier workpieces?
The FFLD Series offers high gripping force and long stroke, making it the perfect electric gripper for robot end-of-arm applications.
If you have this problem
-
- Problem 01
- Many electric grippers are too small, leading to the continued use of pneumatic grippers for heavy workpieces.
-
- Problem 02
- Routing cables externally on the robot is undesirable due to the risk of cable breakage.
With the FFLD Series Electric Gripper...

Gripping of Workpieces up to 5 kg is Possible!*
The FFLD Series achieves a gripping force of 500 N (per finger) and a long stroke of 160 mm (80 mm per finger). Allows for the transfer of heavy and diverse workpieces with a single tool.
*This is an estimated value when applying a transport coefficient for rapid acceleration.
*This is an estimated value when applying a transport coefficient for rapid acceleration.

Built-in Controller Reduces the Risk of Cable Breakage!
The integrated controller and IO-Link compatibility minimize wiring for power and control. This contributes to reduced cable breakage risk and simplified wiring when used on robot end-of-arm tooling.
For more details
Frequently Asked Questions
-
Are you considering implementing electric grippers, but unsure which product to choose?
It's crucial to select the optimal product based on your workpiece and application requirements. We provide guidance on how to select the right electric gripper. -
I want to know more about the product lineup.
We are pleased to introduce our Electric Gripper product lineup.
Application Examples

Articulated Robot End-of-Arm
The FFLD Series' low-profile design reduces the moment of inertia on the robot's end-of-arm. This reduces the load on the robot, contributing to robot downsizing, faster cycle times, and extended service life.

Robot End-of-Arm on Mobile Carts
The integrated controller eliminates the need for a separate control box. The IO-Link system allows for flexible changes in position and speed.

Soft Handling
Gripping force can be adjusted by controlling the motor current during pressing operation. Continuous control of the motor current even after gripping ensures stable operation for extended periods.

Machine Tool Periphery
Customization Available.
IP54 rating for improved environmental resistance.
Suitable for use around machine tools.
IP54 rating for improved environmental resistance.
Suitable for use around machine tools.
CONTACT
×




×
FFLD Series Electric Grippers
×