-
- Lithium-ion battery winding machine
Lithium-ion battery
winding machinePEW SeriesLithium-ion battery winding machines improve the productivity of automotive batteries and support the evolution of next-generation automobiles. As demand for rechargeable batteries increases worldwide, we will contribute to the realization of carbon neutrality while adapting to changes in battery specifications.

1.High speed | Productivity improvement
New winding core realizes significant reductions in tact time. Fast and stable speed control is possible with the latest foil speed control technology.
2.High precision | Improvement of winding accuracy, stable tension
Element meandering defect rates are greatly reduced by high speed and high precision meandering correction technology. With high precision tension control, stable winding is possible even at low tension.
3.High quality | Quality improvement by thorough contamination prevention measures
It is possible to minimize the amount of separator material used at the start of winding. Contributes to reducing product costs.
4. Low running costs | Material cost reduction
It is possible to minimize the amount of separator material used at the start of winding. Contributes to reduced product costs.
| Stable winding speed | 8 sec/cell (when 4,000 mm of electrode length is wound) |
|---|---|
| Winding accuracy | ±0.5 mm |
| Tension range | 1.96 to 14.7 N (200 to 1,500 gf) |
| Power source | 200 VAC 3-phase 50/60 Hz |
| Operating air pressure | 0.44 MPa or more |
| Standard features | Edge control before winding (for electrode and separator),tension controller, edge meandering inspection (for electrode),interior dust collection, static electricity elimination separator (reel part and pass-line part), automatic changer for electrode and separator |
| Main options | Tension FB (feedback) function, edge meandering inspection (for separator), electromagnetic lock, Main options super airtight cover (magnet packing), magnet, lifter, lifter guide |
Compatible element size
For the creation of safe batteries
Restricted use of copper and zinc materials which pose the risk of product defects. By improving the dust collection function in the machine, the risk of foreign material ingress is thoroughly eliminated.
CKD’s lithium-ion battery winding machines have supported various products.We will continue to contribute to the realization of an affluent society and the imagination of a new era.
Electric vehicles/hybrid cars
Train
Hybrid bus
Medical components
PC
Smartphone
Electric tools
Uninterruptible power supply UPS