Solves panel problems by eliminating piping!
Air unit CXU Series
Modularization saves space, improves quality, and reduces piping work-hours.
If you have this problem
-
- Problem 01
- Compact installation space for air components!
-
- Problem 02
- Easy piping!
-
- Problem 03
- Prevent foreign matter from entering the pipes!
Features

Wide Variety of Modular Functional Parts
A wide variety of modular functional parts, from filters and regulators to valves, allow us to create units to your specifications in a sleek and smart manner.

Unit components that eliminate the need for piping
Since the unit is completed and delivered in a single arrangement, piping man-hours can be drastically reduced and foreign matter can be prevented during piping work by eliminating piping and tubing.
For more details
Improvement Effects

In-house improvement examples (1)
Installation space reduced by 41% (3,300 →1,932 ㎠ )
Reduces installation time by 87% (115 →15 minutes)
Reduces installation time by 87% (115 →15 minutes)

In-house improvement examples (2)
Installation space reduced by 52% (3,300 →1,600 ㎠)
Reduces installation time by 88% (120 →15 minutes)
Reduces installation time by 88% (120 →15 minutes)
CONTACT
×




×
Solves panel problems by eliminating piping!
×