Nitrogen produced from compressed air helps reduce food loss

Nitrogen Gas Extraction Unit

It's so easy! Nitrogen gas can be extracted easily from compressed air.

If you have this problem

  • Problem 01
    How to prevent the oxidative degradation of food?
  • Problem 02
    Gas tanks are hard to manage, replace, and replenish your inventory!
  • Problem 03
    Nitrogen concentration and flow rate management!

To solve the problems

Prevents oxidation using nitrogen

●Easily extracts nitrogen from compressed air
●Easy connection by simply attaching the tube
●Can be installed near equipment and nitrogen concentration starts up quickly

Product information

Tank-free operation reduces costs significantly

●The only running cost for nitrogen generation is the electricity for your air compressor
●Troublesome tank management of remaining gas, or replacement work is not required
●Not subject to the High Pressure Gas Safety Laws. No applications or assignment of qualified personnel required

Product information

Concentration control is possible with Oxygen Monitor

●Oxygen or nitrogen concentration can be seen at a glance, and display switching is also possible
●Enables monitoring of concentration changes
●Can be used inline from atmospheric pressure to 1.0 MPa

Product information

Video content

  • Nitrogen Gas Extraction Unit NS Series

Frequently Asked Questions

  • How much nitrogen can be extracted?

       
    Inlet varies with air pressure, air temperature, and outlet flow rate, but can be up to 99.9% depending on conditions.
  • How can I install and replace parts?

       
    The modular design makes it easy to attach and remove parts while being piped. As for the piping, just insert the air tubes, saving labor and piping materials.
  • Is an application for a permit or a qualified person required to do the labor?

       
    The nitrogen gas extraction unit is not subject to the High Pressure Gas Safety Laws. As there are no moving parts, the operation is quiet and no heat is generated from the main body, which does not affect the working environment.

Application Examples

Nitrogen Supply for Oxidation Prevention in Food Packaging Processes

Helps reduce food waste by supplying nitrogen.
Components can be replaced without disconnecting piping, reducing equipment maintenance time.

Nitrogen Supply for Oxidation Prevention in Laser Welding and Bonding Processes

Improves welding quality by supplying nitrogen.
Nitrogen gas can be generated from existing compressed air, and its compact size allows for installation near equipment.

Nitrogen Supply in Injection Molding Processes

Using nitrogen to lower the oxygen concentration prevents yellowing and the formation of black specks in transparent resin molding.
Easy to install—simply connect it to the air piping of your existing equipment.

Inert Gas Supply for Explosion Protection in Pressurized Transfer Processes

Even flammable liquids can be safely transferred under pressure with a nitrogen supply.
Components can be replaced without disconnecting piping, reducing equipment maintenance time.

CONTACT

Contact us