Product List

Product List

Out of 1128 items,
item No. 671 to 680

Silencers

FP* Series for Food manufacturing processes Metering valve with silencer SMW2-FP1 Series

Model No.
SMW2-FP1

FP* Series for food manufacturing processes

Device that reduces exhaust noise caused by discharged air. Compact with a noise reduction effect of 23 dB [A] and over.…

Industry

Speed control valves, throttle valves

FP* Series for Food manufacturing processes Miniature speed controller

Model No.
SC-M5-FP1

FP* Series for food manufacturing processes

Compact and lightweight, enabling space-saving piping.
Flow rate characteristics can be selected from standard type,…

Industry

Speed control valves, throttle valves

FP* Series for Food manufacturing processes Speed controller, medium bore size

Model No.
SC1-FP1

FP* Series for food manufacturing processes

Inline speed controller medium bore size.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding part…

Industry

Speed control valves, throttle valves

FP* Series for Food manufacturing processes Speed controller line type with push-in fitting

Model No.
SCL2-FP1

FP* Series for food manufacturing processes

Inline type useful for remote or central actuator control.
FP1 : Food grade lubricant (NSF H1) is used for flow path…

Industry

Speed control valves, throttle valves

FP* Series for Food manufacturing processes Speed controller elbow with push-in fitting

Model No.
SC3W-FP1

FP* Series for food manufacturing processes

Elbow speed control valve with push-in fitting. Piping screw is coated with sealant.
FP1 : Food grade lubricant (NSF …

Industry

Speed control valves, throttle valves

FP* Series for Food manufacturing processes Needle valve with adjusting dial

Model No.
DVL-S-FP1

FP* Series for food manufacturing processes

Linear flow characteristics of rotating needle valve adopted.
Rotation speed is displayed numerically on a dial, so …

Industry

Speed control valves, throttle valves

FP* Series for Food manufacturing processes Speed controller with adjusting dial

Model No.
DSC-FP1

FP* Series for food manufacturing processes

Received the 2016 Good Design Award. Flow rate can be controlled and cylinder speed can be quantified. Rotary needle wit…

Industry

Electro pneumatic regulators

FP* Series for Food manufacturing processes Digital electro-pneumatic regulator

Model No.
EVD-FP1

FP* Series for food manufacturing processes

Compact, high-function electro-pneumatic regulator featuring easily used functions such as pressure and error display fu…

Industry

Air dryers

FP* Series for Food manufacturing processes High polymer membrane air dryer

Model No.
SD-W-FP1・SU-W-FP1

FP* Series for food manufacturing processes

High-tech dryer using high polymer membrane. Freon-free / power supply unnecessary / low dew point equivalent to that of…

Industry

Residual pressure exhaust valves

FP* Series for Food manufacturing processes Residual Pressure Exhaust Valve

Model No.
V※0※0-W-FP1

FP* Series for food manufacturing processes

Ideal for preventing accidents due to residual pressure in pneumatic lines.
FP1 : Food grade lubricant (NSF H1) is us…

Industry