Product List

Product List

Out of 1128 items,
item No. 641 to 650

Slider / Rod type

FP* Series for Food manufacturing processes Electric actuators Rod with built-in guide type

Model No.
EBR-M-FP1

FP* Series for food manufacturing processes

An electric actuator with a built-in guide driven by a stepping motor. It is equipped with a batteryless absolute encode…

Industry

Motorless

FP* Series for Food manufacturing processes Electric actuator Slider type

Model No.
EKS-L-FP1

FP* Series for food manufacturing processes

Iron based outer guide rail used for high rigidity.
Supports increased equipment speed.

FP1 : Food grade lubri…

Industry

Motorless

FP* Series for Food manufacturing processes Electric actuator Slider type

Model No.
EBS-L-FP1

FP* Series for food manufacturing processes

[NEW] Size 12 (body width: 120mm) supported

With an outer guide rail, the rigidity becomes as stiff as a one rank…

Industry
  • Assembly

Nitrogen

FP* Series for Food manufacturing processes Nitrogen gas extraction unit

Model No.
NS-FP・NSU-FP

FP* Series for food manufacturing processes

It easily separates and purifies the high-purity nitrogen necessary for oxidation-proof and explosion-proof applications…

Industry

Drain dischargers

FP* Series for Food manufacturing processes Drain separator

Model No.
FX-W-FP1

FP* Series for food manufacturing processes

Lightweight compact drain separator. The cyclone effect causes water droplets in the compressed air to strike the inner …

Industry

Accessories

FP* Series for Food manufacturing processes Lubricants for cylinders

Model No.
GRS-FP1

FP* Series for food manufacturing processes

This grease is for use in the maintenance of FP1 specifications.
Base oil : Composite hydrocarbon oil
FP1 : Food g…

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Components for Life science

FP* Series for Food manufacturing processes High corrosion resistant direct acting 2-port solenoid valve

Model No.
HB-FP2

FP* Series for food manufacturing processes

High corrosion-resistant stainless steel body. Compatible with pure water. Excellent in silence. Proven solenoid valve.<…

Industry

Components for Life science

FP* Series for Food manufacturing processes Metal-free 2-port solenoid valve

Model No.
MYB3-FP2

FP* Series for food manufacturing processes

Metal-free 2-port valve. Wide range of choices.
Sealant is fluoro rubber.
FP2 : Food grade lubricant (NSF H1) is …

Industry

Solenoid valves for dry air

FP* Series for Food manufacturing processes Pilot kick 2-port solenoid valve for dry air (General purpose valve)

Model No.
ADK11-Z-FP2

FP* Series for food manufacturing processes

Highly durable diaphragm solenoid valve that can be used from dry air at atmospheric dew point of -60°C to inert gases s…

Industry

Ball valves

FP* Series for Food manufacturing processes Air operated 2, 3-port ball valve (compact rotary valve)

Model No.
CHB-FP2・CHG-FP2

FP* Series for food manufacturing processes

Air operated ball valve. Resistant to foreign matter with strong air operated opening and closing, it can control large …

Industry