It can be used safely in environments subject to dust and water!
Water-resistant sensor
Various sensors with protective structure equivalent to IP65 contribute to IoT!
If you have this problem
-
- Problem 01
- Water-resistant sensors that monitor air blow consumption are needed!
-
- Problem 02
- A water-resistant sensor that monitors the flow rate of water-soluble coolant liquid or water is needed!
-
- Problem 03
- A water resistant sensor that monitors the source pressure of air is needed!
Features

Flow rate sensor for air FSM3 Series (environmental specifications/options available)
● Degree of protection equivalent to IP65, safe even in environments exposed to machine tool dust and water
● Easy to clean by simply wiping off the display surface when splashed with water or mist.
● With CO2 emission calculation function, it contributes to carbon neutral efforts (LCD display type only)
● Easy to clean by simply wiping off the display surface when splashed with water or mist.
● With CO2 emission calculation function, it contributes to carbon neutral efforts (LCD display type only)

Flow rate sensor for liquids WFC/WFK2 Series
● Degree of protection equivalent to IP65, safe even in environments exposed to machine tool dust and water
● WFC With a Flo-Thru structure resistant to foreign matter, it is ideal for flow rate management of water-soluble coolant containing sludge
●WFK2 The unit is equipped as standard with a water temperature measuring function, which supports fluid temperatures up to 95°C, making it ideal for monitoring cooling water
● WFC With a Flo-Thru structure resistant to foreign matter, it is ideal for flow rate management of water-soluble coolant containing sludge
●WFK2 The unit is equipped as standard with a water temperature measuring function, which supports fluid temperatures up to 95°C, making it ideal for monitoring cooling water

Pressure sensor for air PPG-D Series
● The IP65 degree of protection provides reliability even in environments where machine tools are exposed to dust or water
● The pressure state can be identified at a glance with the digital 2-color display (green/red)
● Cables have connectors, making installation easy
● The pressure state can be identified at a glance with the digital 2-color display (green/red)
● Cables have connectors, making installation easy
CONTACT
×







×
It can be used safely in environments subject to dust and water!
×