Improved air blowing leads to energy savings throughout the factory!

Proposal to improve air blowing

In factories, a lot of compressed air is used for air blowing, such as for draining, removing chips and dust, transporting, and sorting.
Improving this air blowing process leads to energy savings for the entire factory.

If you have this problem

  • Problem 01
    Reduce overall plant power consumption
  • Problem 02
    Reduce air consumption

How to solve the issues

Improved solenoid valve that supplies compressed air

Pilot operated 2-port solenoid compact air blow valve for compressed air EXA Series
● Employs a pilot actuator with a low power consumption (0.6 W) 3-way valve, enabling large flow rates and low power consumption
● Component port size can be downsized

Product Details Page

Improved blow nozzle

Air blow nozzle BN* Series
●Employs a special structure that brings in surrounding air to enhance the air source, resulting in a powerful jet with low air consumption
● Phase structure of upper and lower jets and air suction holes enables uniform air jetting to the targeted area
● Highly efficient air blow with minimal reduction in impact force due to distance

Product Details Page

Further reduce air consumption with intermittent blow (pulse blow).

Pulsed blow valve BNP Series
● Reduces air consumption by 75% with the intermittent air method (pulse blow).
● You can choose from two types, a gun type and a unit type, according to your application.

Product Details Page

Further reduce air consumption with intermittent blow (pulse blow) (Large Flow Type)

Pulsed blow valve NP1X/NAP1X Series
● Reduces consumption by changing from continuous air blow with full air to intermittent air blow
● Since the force of air blow is the strongest when jetting, air can be always jetted with high force
● Since power supply is not required, it can be used by simply mounting as it is in existing equipment

Product Details Page

Video content

  • What's a pulsed blow?
  • Introducing the pulse blow gun BNP-G Series.
  • Introducing the pulse blow valve NP1X/NAP1X Series.

CONTACT

Contact us