Product List

Product List

Out of 1128 items,
item No. 291 to 300

Direct acting 3-port solenoid valves

Small pneumatic valve

Model No.
3MA/B・M3MA/B

Super compact direct acting poppet valve with a width of 10 mm which supports miniaturization of devices. Single unit an…

Industry

Direct acting 3-port solenoid valves

Pneumatic valve

Model No.
3PA/B・M3PA/B

Direct acting universal pressurized 3-port valves usable with a working pressure of 0.7 MPa to low vacuum. Contributes t…

Industry
  • Oxygen concentrator
  • Respiratory / Anesthesia device

Manual 2, 3, 4-port valves

Quick valve

Model No.
2QV・3QV

Straight quick valve with large effective cross-sectional area.
Ideal for air blow stop valve (2-port valve) and air…

Industry
  • Respiratory / Anesthesia device

Mechanical 2, 3, 4-port valves

Mechanical valve

Model No.
MS・MM・MAVL

A detector is used to confirm the cylinder position and the presence of material during control.
By using a mechanic…

Industry
  • Semi-automated facilities

Logic valves

Logic valve

Model No.
RTD・PE・AL・SAL

Logic valve is the generic term for small movable control components configuring a circuit, including air timers, air la…

Industry

Logic valves

Gamma system

Model No.
Gamma

Discontinued some variations

Component allowing assembly of a step-by-step sequence circuit with just compressed air without using electricity.

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Pilot operated 3-port valves

Pilot operated solenoid valve / external pilot operated air drive poppet valve

Model No.
NP・NVP

Large flow rate 3-way valve with sealing strength enabled by its poppet structure. NP Series, internal pilot suitable fo…

Industry

Residual pressure exhaust valves

3-port solenoid valve with spool position detection

Model No.
SNP

Serves as a solenoid shut-off valve for pneumatic systems. Signal output of the valve‘s open / close state is possible b…

Industry
  • Air pressure supply

Pilot operated 3, 4, 5-port solenoid valves

3, 5-port pilot operated valve

Model No.
4GA/BR・M4GA/BR・MN4GA/BR

[NEW] Supported communication expanded.

3, 5-port valve with improved environmental performance, safety, reliabil…

Industry
  • Assembly
  • Air pressure supply
  • Purified water production
  • Adjustment
  • Filtration
  • Bag manufacturing (for infusion bags)
  • Filling
  • Sterilization (autoclave)
  • Packaging
  • Tableting
  • Cultivation
  • Sorting
  • Sterilizing equipment
  • Physicochemical analysis equipment
  • Semiconductor manufacturing process (post-process)
  • Components for chemical liquid supply facilities
  • Components for chemical gas supply facilities
  • N2 purging related products

Pilot operated 3, 4, 5-port solenoid valves

Pilot operated 3, 5-port valve

Model No.
4GD/ER・M4GD/ER・MN4GD/ER

[NEW] Supported communication expanded.

3, 5-port standard valve with improved environmental performance, safety,…

Industry
  • Assembly
  • Air pressure supply
  • Purified water production
  • Adjustment
  • Filtration
  • Bag manufacturing (for infusion bags)
  • Filling
  • Sterilization (autoclave)
  • Packaging
  • Tableting
  • Cultivation
  • Sorting
  • Sterilizing equipment
  • Physicochemical analysis equipment