Product List

Product List

Out of 1128 items,
item No. 251 to 260

Regulators

Large bore regulator

Model No.
2215・2216

Regulators

Compact direct acting precision regulator

Model No.
RJB500・MNRJB500

Grease-free specification, compact and space saving compact direct acting precision regulator.
The push-in fitting i…

Industry

Regulators

Clean regulator

Model No.
2619

A compact regulator with oil-prohibited specifications that can be used in a clean room.

Industry

Regulators

Compact reverse regulator

Model No.
2419

Smooth discharge of secondary side with check valve. No bypass circuit required and easy piping.

Industry

Regulators

Compact relief valve

Model No.
B6061

If the pressure increases, compressed air is released into the atmosphere to maintain the set pressure.

Industry

Regulators

Compact regulator

Model No.
B2019

Compact regulator.

In addition to the standard products, there are the following variations.
P11: Ozone-proof

Industry

Regulators

Clean regulator

Model No.
RC2000

With oil-prohibited specifications and a stainless steel body, it is ideal for controlling the pressure of clean air and…

Industry

Lubricators

Lubricator

Model No.
L※000

Supplies fine oil mist. A double plastic structure is adopted, so oil dripping can be confirmed from any angle.

C…

Industry

Lubricators

Compact lubricator

Model No.
A3019

A compact lubricator. Supplies fine oil mist.

Industry

Lubricators

Large bore lubricator

Model No.
3003E・3004E・3005E

A large lubricator. Supplying fine oil mist (oil fog).

Industry