Product Details
Manual 2, 3, 4-port valves
P4* Series for Rechargeable battery manufacturing processes Quick valve
- Model No.
- 2QV-P4
P4* Series for rechargeable battery manufacturing processes
Straight quick valve with large effective cross-sectional area.
Ideal for air blow stop valve (2-port valve) and air cylinder shut-off valve (3-port valve).
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry
![](../../src/product_img/product_img_2237_wVA7_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Large flow rate]
Straight flow path and large effective sectional area.
[Flame-resistance]
Flame-resistant resin has been adopted as a standard material. (UL94 standard V0 equivalent)
[Can be integrated]
Manifold enabled by optional bracket.
[2- and 3-port valves available]
Use can be determined according to the application.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
2QV-P4 | 2-way valve (Rechargeable battery manufacturing processes) | Push-in fitting φ4 to φ12, R1/8 to R1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only