Product Details
Components for Life science
Metal-free 2-port solenoid valve
- Model No.
- MKB3
Ideal for medical and analysis equipment. Thin and compact metal-free 2-port solenoid valve. Easy maintenance realized by adopting one touch attachment structure.
- Industry
- Biochemical analysis equipment
- Dental equipment
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Compact design]
Compact thin shape of 14.5 mm, supports high density installation, contributing to downsizing of equipment / systems.
[Easy maintenance]
The single solenoid valve with its own mounting method is mountable and removable (patent pending) easily with no need for tools.
[Wide pressure range]
Working pressure: -0.08 to 0.25 MPa
Back pressure: 0 to 0.25 MPa
[Energy saving compatible]
Built-in energy saving board reduces heat generated by the coil and prevents the impact on fluids.
Reduces power consumption.
Model No. | Product name | Remarks |
---|---|---|
MKB3 | NC |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Medicine / analysis
- Dental equipment
- New Products Only
- Discontinued Products Only