Quick reference
table of load
capacity
and stroke
An electric actuator that meets all applications and specifications of the device and contributes to being more compact and efficient. We have various types such as motorless to which your motor can be attached, models with motors set with controller, gripper and SCARA robots.
Motorless Slider
Horizontal transport
-

EBS-L
・Industry standard model
・1G Acceleration/DecelerationClick here for details
-

ETS
・Applicable motor
capacity up to 750WClick here for details
-

ETV
・Long stroke with belt drive
Click here for details

* For acceleration/deceleration of 1G or higher, check the EKS-L Series.
* This is the load capacity when each model is at its Max. acceleration/deceleration.
Vertical transport
-

EBS-L
・Industry standard model
・1G Acceleration/DecelerationClick here for details
-

ETS
・Applicable motor
capacity up to 750WClick here for details

* For acceleration/deceleration of 1G or higher, check the EKS-L Series.
* This is the load capacity when each model is at its Max. acceleration/deceleration.