Product Details
Booster
Air tank
- Model No.
- AT2
NEW
- Industry
An air tank can be directly connected to the Air booster ABP2-HP1 Series for a compact installation.
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Compact]
Direct connection to Air booster ABP2-HP1 is possible.
Compact installation is possible.[5L, 10L]
Two tank sizes with an internal volume of 5L and 10L are available.
- Variations
-
- Model No.AT2-05S
- Product name
- Air tank
- Internal capacity(L)
- 5
- Port size(Rc)
- 3/8
- Remarks
- Model No.AT2-10S
- Product name
- Air tank
- Internal capacity(L)
- 10
- Port size(Rc)
- 3/8
- Remarks