Product Details
Space saving cylinders
Flat compact cylinder
- Model No.
- FCS・FCH・FCD
- Industry
This cylinder is a rectangular space saving cylinder that reduces cylinder axial dimensions by 50% and enables easy installation into a small space. The bore section is oval and a rotation-stop function is provided.
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Space saving]
Reduced cylinder width by 50% by adopting an oval piston. (compared to our compact cylinders)[Rotation-stop not required]
Due to the oval piston structure, a separate rotation-stop is unnecessary.[Flexible mounting surface]
Mounting holes are provided on the cover and it is possible to install from all sides.
- Variations
-
- Model No.FCS
- Product name
- Single acting / push
- Bore size
- φ25, φ32 equiv.
- Standard stroke length (mm)
- 5, 10, 20
- Remarks
- Model No.FCH
- Product name
- Single acting / pull
- Bore size
- φ25, φ32 equiv.
- Standard stroke length (mm)
- 5, 10, 20
- Remarks
- Model No.FCD
- Product name
- Double acting / single rod
- Bore size
- φ25, φ32, φ40, φ50, φ63
- Standard stroke length (mm)
- 5, 10, 15, 20, 25
- Remarks
- Model No.FCD-D
- Product name
- Double acting / double rod
- Bore size
- φ25, φ32, φ40, φ50, φ63
- Standard stroke length (mm)
- 5, 10, 15, 20, 25
- Remarks
- Model No.FCD-K
- Product name
- Double acting / cushioned
- Bore size
- φ25, φ32, φ40, φ50, φ63
- Standard stroke length (mm)
- 5, 10, 15, 20, 25
- Remarks