Product Details
Motorless
Electric actuator Slider type
- Model No.
- EKS-L
- Industry
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer.
The iron-based outer rail is used for high rigidity.
Acceleration and deceleration can be up to 2G, which can help to further accelerate your equipment.
strokes:50~1500mm
Maximum portable mass (horizontal): 118.5kg
Maximum speed: 2500mm/s
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Space-saving]
An outer rail guide with an iron body and a U-shaped shape is adopted, and the structure is strong for load and moment.
It also supports moments generated by high-tact.
Save space in your equipment.[Further Acceleration of Facilities]
Maximum speed: 2,500mm/s
Maximum acceleration/deceleration: 2G
by making the ball screw diameter thicker than the conventional one
We're looking for a higher speed.
Under certain conditions, the speed can be adjusted up to 4G.[Each Motor Attachable]
A bracket is provided to match the 12 servo motors.
Combined with your own motors, it is available under familiar control.
Each field network is supported.
- Variations
-
- Model No.EKS-04L
- Product name
- Slider type Short tact / High rigidity model
- Body width
- 52.6mm
- Max. load capacity (horizontal)
- 14 to 19kg
- Max. load capacity (vertical)
- 5.5 to 12.5kg
- Remarks
- Model No.EKS-05L
- Product name
- Slider type Short tact / High rigidity model
- Body width
- 52.6mm
- Max. load capacity (horizontal)
- 14 to 19kg
- Max. load capacity (vertical)
- 5.5 to 12.5kg
- Remarks
- Model No.EKS-06L
- Product name
- Slider type Short tact / High rigidity model
- Body width
- 64mm
- Max. load capacity (horizontal)
- 19 to 47.5kg
- Max. load capacity (vertical)
- 7 to 12.5kg
- Remarks
- Model No.EKS-08L
- Product name
- Slider type Short tact / High rigidity model
- Body width
- 84mm
- Max. load capacity (horizontal)
- 18 to 83.5kg
- Max. load capacity (vertical)
- 10 to 24.5kg
- Remarks
- Model No.EKS-10L
- Product name
- Slider type Short tact / High rigidity model
- Body width
- 104mm
- Max. load capacity (horizontal)
- 37.5 to 171.5kg
- Max. load capacity (vertical)
- 14.5 to 37kg
- Remarks