Product Details
Vacuum-related products
Vacuum burst unit
- Model No.
- VSLF
- Industry
Vacuum burst unit for vacuum ejector with vacuum burst mechanism.
Controls vacuum burst air while maintaining the vacuum characteristics of the vacuum ejector.
[Port size] φ4, φ6
![](../../../src/noimage_large.jpg)
- Documents / Download
PDF Catalog
CKD plus Members Only
- Features
[Vacuum characteristics]
Controls the vacuum burst air while maintaining the vacuum characteristics of the vacuum ejector.[Preventing workpieces from blowing away]
Pressure control is integrated with flow rate control for vacuum burst air to prevent workpieces from being blown away.[With relief function]
Shortening of vacuum burst time by providing a relief function in the vacuum burst circuit.[Free tubing]
Tube removal is free, due to the rotation of resin body and fitting part.
- Variations
-
- Model No.VSLF
- Product name
- Vacuum burst unit
- Port size
- φ4, φ6
- Remarks