Contact Us

Product Details

Vacuum-related products

Vacuum burst unit

Model No.
VSLF
Industry

Vacuum burst unit for vacuum ejector with vacuum burst mechanism.
Controls vacuum burst air while maintaining the vacuum characteristics of the vacuum ejector.
[Port size] φ4, φ6

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Vacuum characteristics]
Controls the vacuum burst air while maintaining the vacuum characteristics of the vacuum ejector.

[Preventing workpieces from blowing away]
Pressure control is integrated with flow rate control for vacuum burst air to prevent workpieces from being blown away.

[With relief function]
Shortening of vacuum burst time by providing a relief function in the vacuum burst circuit.

[Free tubing]
Tube removal is free, due to the rotation of resin body and fitting part.

Variations
Model No.VSLF
Product name
Vacuum burst unit
Port size
φ4, φ6
Remarks

Return to Product List