Product Details
Pneumatic pressure sensors
P5* / P7* Series for Cleanrooms Electronic pressure switch with digital display (pressure switch)
- Model No.
- PPD3
Discontinued some variations
P5* / P7* Series for cleanrooms
- Industry
A compact pressure switch of □30 mm with 1-color display. The stainless steel diaphragm option (PPD3-S) is capable of pressure measurement of compressed air that contains water such as drain.
P70 : Prevent dust generation
P74(custom order) : Prevent dust generation, Without copper, silicon, or halogen-based materials
P80 : Oil prohibited
P84(custom order) : Oil prohibited, Without copper, silicon, or halogen-based materials
P90 : Oil prohibited, Stainless steel used
P94(custom order) : Oil prohibited, Stainless steel used, Without copper, silicon, or halogen-based materials
![](../../../src/product_img/product_img_1087_oulo_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Stainless steel diaphragm used]
As it uses a stainless steel diaphragm, it can measure the pressure of compressed air (containing water and drain) in addition to air and non-corrosive gas.
- Variations
-
- Model No.PPD3-S
- Product name
- Stainless steel diaphragm sensor (for cleanrooms)
- Remarks
- Model No.PPD3
- Product name
- Semiconductor sensor(for Clean)
- Remarks
- Discontinued
2016 09 30Old Catalog