Product Details
Regulators
WP Series for Outdoors Compact filter / regulator
- Model No.
- BW7019
Outdoors WP Series
- Industry
Compact type FR unit. Guaranteed durability in outdoor use. All metal external parts. Functional parts use high corrosion resistance materials. Rain-proof relief port, insect-proof measures.
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Technical Data
CKD plus Members Only
- Features
[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared.[Outdoor use system configuration]
Various outdoor devices are available for proposals as a system.[Warranty of up to 3 years] (Option*)
To support use in plants and overseas, a 3-year warranty from the date of delivery and 1-year warranty from initial use are available. (with inspection certificate, inspection guidelines, drawings, specifications, traceability system diagram)
* An option for F.R.L. unit. (excluding GW49D)
- Variations
-
- Model No.BW7019-2C
- Product name
- Compact filter / regulator (Outdoor use)
- Port size (Rc)
- 1/4
- Max. working pressure (MPa)
- 1.0
- Set pressure (MPa)
- 0.04 to 0.83
- Remarks