Product Details
Air operated valves (cylinder valves)
FP* Series for Food manufacturing processes Air operated 2-port valve (Cylinder valve)
- Model No.
- SAB-FP1
FP* Series for food manufacturing processes
- Industry
Air operated valve of a cylinder drive type that‘s available in a wide range of port sizes from Rc1/4 to 80. It supports water, air, steam and low vacuum, and solenoid valve mounted type is also available.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
- Features
[Reliability]
External pilot air operated cylinder is resistant to foreign matter and guarantees reliable opening/closing.[Supports multiple fluids]
Series that supports water, air, low vacuum and steam is available.
By selecting the body and seal material option in each series, it can support a wider range of fluids.[Improved workability]
The actuator section can be changed in 4 directions, enabling easy piping and wiring work.
- Variations
-
- Model No.SAB※A-FP1
- Product name
- Compressed air / gas (food manufacturing processes)
- Actuation
- Air operated
- Actuation
- NC / NO / double acting
- Port size
- Rc1/4 to 80 flange
- Remarks