Product Details
Motorless
FP* Series for Food manufacturing processes Electric actuator
- Model No.
- ETS-FP1
NEW
FP* Series for food manufacturing processes
- Industry
[NEW] Added Motor Manufacturer for Support
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer. The ball screw drive type helps the optimal design with a wide range of sizes and multi-axis specifications. The size of 12 or more has two linear guides built in, and is especially rigid.
strokes:50~1500mm
Maximum portable mass (horizontal): 150kg
Maximum speed: 2000mm/s
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
Technical Data
CKD plus Members Only
- Features
[Rich Lineup]
8-size wide lineup
Choose from lightweight to heavy work.
Maximum portable mass: 150kg
Maximum stroke: 1500mm
Maximum speed: 2000mm/s[Each Motor can be installed]
A bracket is provided that matches the 13 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside. with no decomposition of the body Maintenance of guides and ball screws.
- Variations
-
- Model No.ETS-05-M-FP1
- Product name
- ETS-05-FP1
- Max. load capacity (horizontal)
- 10kg
- Max. load capacity (vertical)
- 7kg
- Max. speed
- 500mm/s
- Remarks
- Model No.ETS-06-M-FP1
- Product name
- Body width 65mm (food manufacturing processes)
- Max. load capacity (horizontal)
- 30kg
- Max. load capacity (vertical)
- 15kg
- Max. speed
- 500mm/s
- Remarks
- Model No.ETS-10-FP1
- Product name
- Body width 102mm (food manufacturing processes)
- Max. load capacity (horizontal)
- 50kg
- Max. load capacity (vertical)
- 12kg
- Max. speed
- 1000mm/s
- Remarks
- Model No.ETS-12-FP1
- Product name
- Body width 102mm (food manufacturing processes)
- Max. load capacity (horizontal)
- 50kg
- Max. load capacity (vertical)
- 12kg
- Max. speed
- 1000mm/s
- Remarks
- Model No.ETS-13-FP1
- Product name
- Body width 135mm (food manufacturing processes)
- Max. load capacity (horizontal)
- 70kg
- Max. load capacity (vertical)
- 17kg
- Max. speed
- 1000mm/s
- Remarks
- Model No.ETS-14-FP1
- Product name
- Body width 135mm (food manufacturing processes)
- Max. load capacity (horizontal)
- 110kg
- Max. load capacity (vertical)
- 33kg
- Max. speed
- 1000mm/s
- Remarks
- Model No.ETS-17-FP1
- Product name
- Body width 170mm (food manufacturing processes)
- Max. load capacity (horizontal)
- 120kg
- Max. load capacity (vertical)
- 50kg
- Max. speed
- 2000mm/s
- Remarks
- Model No.ETS-22-FP1
- Product name
- Body width 220mm (food manufacturing processes)
- Max. load capacity (horizontal)
- 150kg
- Max. load capacity (vertical)
- 55kg
- Max. speed
- 2000mm/s
- Remarks
- Model No.ETS-05-FP1
- Product name
- Body width 51mm (food manufacturing processes)
- Max. load capacity (horizontal)
- 10kg
- Max. load capacity (vertical)
- 7kg
- Max. speed
- 500mm/s
- Remarks
- Discontinued
2018 12 28
- Model No.ETS-06-FP1
- Product name
- Body width 65mm (food manufacturing processes)
- Max. load capacity (horizontal)
- 30kg
- Max. load capacity (vertical)
- 15kg
- Max. speed
- 500mm/s
- Remarks
- Discontinued
2018 12 28