Product Details
Pilot operated 3, 4, 5-port solenoid valves
FP* Series for Food manufacturing processes 3, 5-port pilot operated valve
- Model No.
- 4GA/BR-FP1・M4GA/BR-FP1・MN4GA/BR-FP1
FP* Series for food manufacturing processes
- Industry
3, 5-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: φ20 to φ100]
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
- Features
[Reliability]
Superb main valve sliding mechanism realizes low sliding/long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)
Improved responsivity after shutdown.[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator. (4GA/BR Series single solenoid valve)
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type][Safety]
Both metal base and resin block have internal exhaust check valve (model No. instruction)
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.[Compatible with various communications]
Available for EtherNET/IP, EtherCAT, PROFINET, PROFIBUS-DP, CC-Link IE Field Basic, CC-Link and DeviceNet.
- Variations
-
- Model No.3GA※-FP1
- Product name
- 3-port single unit valve (food manufacturing processes)
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
- Remarks
- Model No.4GA※-FP1
- Product name
- 5-port single unit valve (food manufacturing processes)
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
- Remarks
- Model No.3GB※-FP1
- Product name
- 3-port single unit valve (food manufacturing processes)
- Piping port position
- Base piping
- Port size
- Rc1/8, 1/4
- Remarks
- Model No.4GB※-FP1
- Product name
- 5-port single unit valve (food manufacturing processes)
- Piping port position
- Base piping
- Port size
- Rc1/8, 1/4, 3/8
- Remarks
- Model No.M4GA※-FP1
- Product name
- Individual wiring manifold (food manufacturing processes)
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
- Remarks
- Model No.M4GB※-FP1
- Product name
- Individual wiring manifold (food manufacturing processes)
- Piping port position
- Base piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
- Remarks
- Model No.M4GA※-T※-FP1
- Product name
- Reduced wiring manifold (food manufacturing processes)
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
- Remarks
- Model No.M4GB※-T※-FP1
- Product name
- Reduced wiring manifold (food manufacturing processes)
- Piping port position
- Base piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, Rc1/8, 1/4, 3/8
- Remarks
- Model No.MN4GA※-FP1
- Product name
- Individual wiring block manifold (food manufacturing processes)
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, M5, Rc1/8 to 3/8
- Remarks
- Model No.MN4GB※-FP1
- Product name
- Individual wiring block manifold (food manufacturing processes)
- Piping port position
- Base piping
- Port size
- φ1.8, φ4, φ6, φ8
- Remarks
- Model No.MN4GA※-T※-FP1
- Product name
- Reduced wiring block manifold (food manufacturing processes)
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, M5, Rc1/8 to 3/8
- Remarks
- Model No.MN4GB※-T※-FP1
- Product name
- Reduced wiring block manifold (food manufacturing processes)
- Piping port position
- Base piping
- Port size
- φ1.8, φ4, φ6, φ8
- Remarks