Product Details
Ejector system
Ejector Single unit
- Model No.
- VSH・VSU・VSB・VSC
- Industry
Various types of performances and shapes are available to handle various conditions.
[Nozzle diameter] 0.5, 0.7, 1.0, 1.2, 1.5, 2.0 (mm)
[Intake flow rate] 7 to 180 (L/min (ANR))
![](../../../src/product_img/product_img_14600_MnE8_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Selectable shape]
Various types of performances and shapes are available to handle various conditions.
- Variations
-
- Model No.VSH
- Product name
- Solenoid valve direct mounting
- Nozzle diameter
- φ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0
- Remarks
- Model No.VSU
- Product name
- Tubular
- Nozzle diameter
- φ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0
- Remarks
- Model No.VSC
- Product name
- Pad direct mounting
- Nozzle diameter
- φ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0
- Remarks
- Model No.VSB
- Product name
- Square
- Nozzle diameter
- φ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0
- Remarks